Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins464-9280: PIN-CYLINDER
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins464-9280: PIN-CYLINDER
464-9280: PIN-CYLINDER

Brand: Cat

Product Images
464-9280: PIN-CYLINDER
464-9280: PIN-CYLINDER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 464-9280

Units of Measure

USMetric
Diameter (in): 0.472
Pin Length (in): 1.102
Diameter (mm): 12.0
Material: Carbon Steel
Pin Length (mm): 28
View More
Compatible Models for part number 464-9280

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

390F 390F L 374F 374F L

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

390F

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced