Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)464-9917: 508 mm (20 in), 144 L (5.1 ft3), Pin On, 45 mm (1.8 in)
HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)464-9917: 508 mm (20 in), 144 L (5.1 ft3), Pin On, 45 mm (1.8 in)
464-9917: 508 mm (20 in), 144 L (5.1 ft3), Pin On, 45 mm (1.8 in)

Optimized geometry provides maximum digging force and material volume for heavy-duty applications.

Brand: Cat

Product Images
464-9917: 508 mm (20 in), 144 L (5.1 ft3), Pin On, 45 mm (1.8 in)
464-9917: 508 mm (20 in), 144 L (5.1 ft3), Pin On, 45 mm (1.8 in)
464-9917: 508 mm (20 in), 144 L (5.1 ft3), Pin On, 45 mm (1.8 in)
464-9917: 508 mm (20 in), 144 L (5.1 ft3), Pin On, 45 mm (1.8 in)
464-9917: 508 mm (20 in), 144 L (5.1 ft3), Pin On, 45 mm (1.8 in)
464-9917: 508 mm (20 in), 144 L (5.1 ft3), Pin On, 45 mm (1.8 in)
464-9917: 508 mm (20 in), 144 L (5.1 ft3), Pin On, 45 mm (1.8 in)
464-9917: 508 mm (20 in), 144 L (5.1 ft3), Pin On, 45 mm (1.8 in)
464-9917: 508 mm (20 in), 144 L (5.1 ft3), Pin On, 45 mm (1.8 in)

Optimized geometry provides maximum digging force and material volume for heavy-duty applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 464-9917

Designed to optimize the performance of the Cat® Mini Hydraulic Excavator in a wide variety of applications and materials. Heavy Duty Capacity Buckets are well suited for moving large quantities of material, such as during truck loading applications and are capable of moving greater volumes of material than the Heavy Duty Buckets. These buckets are machine-specific and are not interchangeable between machine model sizes.

View More
Specifications for part number 464-9917

Units of Measure

USMetric
Width: 508 mm
Width: 20 in
Capacity: 144.39 l
Capacity: 5.1 ft³
Weight: 240.3 lb
Weight: 109 kg
Base Edge Thickness: 20 mm
Base Edge Thickness: 0.8 in
Tip Radius: 850.59 mm
Tip Radius: 33.5 in
Interface Type: Pin On
View More
Compatible Models for part number 464-9917

MINI HYD EXCAVATOR

305E2 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced