Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits465-8186: Arrestr Flm Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
465-8186: Arrestr Flm Kit
465-8186: Arrestr Flm Kit

Brand: Cat

fallback-image
465-8186: Arrestr Flm Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

371-5211: Flame Arrestor
371-5211: Flame ArrestorQuantity: 16
1T-0720: 3/8''-16 x 1 1/4'' 12-Point Head Bolt
1T-0720: 3/8''-16 x 1 1/4'' 12-Point Head BoltQuantity: 64
165-3930: 3/8''-16 x 1 5/8'' Hex Head Bolt
165-3930: 3/8''-16 x 1 5/8'' Hex Head BoltQuantity: 32
153-8455: 0.84mm Thick Engine Air Lines Gasket
153-8455: 0.84mm Thick Engine Air Lines GasketQuantity: 32
370-7335: Air Inlet Elbow
370-7335: Air Inlet ElbowQuantity: 14
5M-2894: 3/8" ID Steel Flat Washer
5M-2894: 3/8" ID Steel Flat WasherQuantity: 96
370-7336: Air Inlet Elbow
370-7336: Air Inlet ElbowQuantity: 2
4S-5898: 3.53 x 126.59mm 70A VMQ O-Ring
4S-5898: 3.53 x 126.59mm 70A VMQ O-RingQuantity: 16
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 465-8186

We are still working on adding a specification for this part.

Compatible Models for part number 465-8186

GENERATOR SET

3516B 3516B GEN

POWER MODULE

PM3516

INDUSTRIAL ENGINE

3516B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert