Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Tracks465-9224: Rubber Track Belt
HomeUndercarriageRubber Tracks465-9224: Rubber Track Belt
465-9224: Rubber Track Belt

Cat® Rubber Track 400mm Wide, 72.5mm Track Pitch, 76 Sections

Brand: Cat

Product Images
465-9224: Rubber Track Belt
465-9224: Rubber Track Belt

Cat® Rubber Track 400mm Wide, 72.5mm Track Pitch, 76 Sections

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 465-9224

Units of Measure

USMetric
Track Features: Heavy Duty Block
Track Pitch (mm): 72.5
Belt Width (in): 15.748
Track Pitch (in): 2.854
Belt Width (mm): 400.0
Number of Sections: 76
View More
Compatible Models for part number 465-9224

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced