Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsOther Cab Components468-7590: Plastic Latch Type Windshield Handle
Home
CabsOther Cab Components
468-7590: Plastic Latch Type Windshield Handle
468-7590: Plastic Latch Type Windshield Handle

Cat® Plastic Latch Type Right Hand Side Handle for Windshield

Brand: Cat

Product Images
468-7590: Plastic Latch Type Windshield Handle
468-7590: Plastic Latch Type Windshield Handle
468-7590: Plastic Latch Type Windshield Handle
468-7590: Plastic Latch Type Windshield Handle
468-7590: Plastic Latch Type Windshield Handle

Cat® Plastic Latch Type Right Hand Side Handle for Windshield

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 468-7590
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 468-7590

Units of Measure

USMetric
Material Description: Plastic
Length (mm): 93
Width (mm): 85
Height (mm): 43.4
Length (in): 3.66
Width (in): 3.34
Height (in): 1.7
Material: PVC Plastic,Polyacrylate (ACM) Rubber
View More
Compatible Models for part number 468-7590

MINI HYD EXCAVATOR

304E2 305E2 303.5E2 304.5E2 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert