Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home472-2102: Basic Oil Filter Group
Home472-2102: Basic Oil Filter Group
472-2102: Basic Oil Filter Group

Cat® Basic Oil Filter Group (Hydraulic Arrangement)

Brand: Cat

Product Images
472-2102: Basic Oil Filter Group
472-2102: Basic Oil Filter Group
472-2102: Basic Oil Filter Group
472-2102: Basic Oil Filter Group
472-2102: Basic Oil Filter Group

Cat® Basic Oil Filter Group (Hydraulic Arrangement)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 472-2102

Description:
Cat® Hydraulic oil filter groups are designed to meet the needs of heavy duty equipment by providing superior protection against contaminants in hydraulic oil systems. Cat® Filter group help prevent damage to your fuel system and keep your Cat machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat iron, we provide quality parts to ensure long-term integrity of your equipment.
Static pressure : 2000 PSI

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 472-2102

Units of Measure

USMetric
Overall Length (mm): 430.9
Overall Length (in): 16.964
Overall Width (mm): 256.2
Overall Width (in): 10.086
Overall Height (mm): 153.2
Overall Height (in): 6.031
Weight (kg): 3.5
Weight (lb): 7.716
Material: Alloy Aluminum
View More
Compatible Models for part number 472-2102

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced