Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts472-2771: 90.9mm Inner Diameter Gland Rod Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts472-2771: 90.9mm Inner Diameter Gland Rod Nut
472-2771: 90.9mm Inner Diameter Gland Rod Nut

Cat® 90.9mm Inner Diameter Gland Rod Nut tightens Gland to prevent leakage

Brand: Cat

Product Images
472-2771: 90.9mm Inner Diameter Gland Rod Nut
472-2771: 90.9mm Inner Diameter Gland Rod Nut
472-2771: 90.9mm Inner Diameter Gland Rod Nut
472-2771: 90.9mm Inner Diameter Gland Rod Nut
472-2771: 90.9mm Inner Diameter Gland Rod Nut
Contact your dealer for replacement options.

Cat® 90.9mm Inner Diameter Gland Rod Nut tightens Gland to prevent leakage

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 472-2771

Units of Measure

USMetric
Material: Carbon Steel,Alloy Steel
Thickness (in): 3,937.008
Drive (mm): 99,999.99
Drive (in): 3937.008
Thickness (mm): 99,999.99
View More
Compatible Models for part number 472-2771

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced