Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsGuarding472-2964: Debris Kit
HomeUpgrade & Repair KitsUpgrade KitsGuarding472-2964: Debris Kit
472-2964: Debris Kit

This kit provides additional components for customers in debris intensive applications that restrict debris and other material from entering the engine compartment and the lower machine frame.

Brand: Cat

Product Images
472-2964: Debris Kit
472-2964: Debris Kit
472-2964: Debris Kit
472-2964: Debris Kit

This kit provides additional components for customers in debris intensive applications that restrict debris and other material from entering the engine compartment and the lower machine frame.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

446-0176: COVER AS-EXH
446-0176: COVER AS-EXHQuantity: 1
428-5911: GASKET LH
428-5911: GASKET LHQuantity: 1
428-5915: PLATE RH
428-5915: PLATE RHQuantity: 1
428-5922: PLATE RH
428-5922: PLATE RHQuantity: 1
428-5926: PLATE LH
428-5926: PLATE LHQuantity: 1
428-5930: PLATE LOWER
428-5930: PLATE LOWERQuantity: 1
430-4701: GASKET LOWER
430-4701: GASKET LOWERQuantity: 1
441-8640: COVER
441-8640: COVERQuantity: 1
282-2270: Fuel Filter Strainer
282-2270: Fuel Filter StrainerQuantity: 1
123-3827: 24mm Overall Width Bulk Seal
123-3827: 24mm Overall Width Bulk SealQuantity: 146
386-6028: 16.50mm Overall Height Bulk Seal
386-6028: 16.50mm Overall Height Bulk SealQuantity: 188
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 42
428-5901: COVER RH
428-5901: COVER RHQuantity: 1
444-9533: 2mm Thick Boot Plate
444-9533: 2mm Thick Boot PlateQuantity: 1
443-1085: COVER AS
443-1085: COVER ASQuantity: 1
428-5917: Radiator Grill Supporting Plate
428-5917: Radiator Grill Supporting PlateQuantity: 1
7K-3262: 25.40mm Long Steel Thumb Screw
7K-3262: 25.40mm Long Steel Thumb ScrewQuantity: 2
132-8502: 30.40mm Height Bulk Seal
132-8502: 30.40mm Height Bulk SealQuantity: 286
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 42
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 42
428-5921: GASKET RH
428-5921: GASKET RHQuantity: 1
428-5927: PLATE RH
428-5927: PLATE RHQuantity: 1
428-5924: GASKET
428-5924: GASKETQuantity: 1
428-5916: Rear Cooling Pack Support Gasket
428-5916: Rear Cooling Pack Support GasketQuantity: 1
428-5914: PLATE LH
428-5914: PLATE LHQuantity: 1
428-5913: GASKET RH
428-5913: GASKET RHQuantity: 1
428-5912: PLATE
428-5912: PLATEQuantity: 1
266-3314: M6-1 x 20mm Hex Flange Head Bolt
266-3314: M6-1 x 20mm Hex Flange Head BoltQuantity: 9
7X-2031: 127mm Outer Diameter Push On Nut
7X-2031: 127mm Outer Diameter Push On NutQuantity: 2
9X-2092: 14mm Width Bulk Trim
9X-2092: 14mm Width Bulk TrimQuantity: 49
Showing 1 to 30 of 30
DescriptionSpecificationsCompatible Models
Specifications for part number 472-2964

We are still working on adding a specification for this part.

Compatible Models for part number 472-2964

SKID STEER LOADER

236D3 236D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced