472-6551: BUCKET, GP, 1.9 YD3, PO
+ / - Hover over image to Zoom
Other Views

    472-6551: BUCKET, GP, 1.9 YD3, PO

    Part Number: 472-6551
    Brand: Cat
    Retrieving Price.....

    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 19.05
    • Compatible Model: 910K, 914K, 910M, 914M, 918M
    • Cutting Edge Thickness: n/a
    • Height: 42.1
    • Height: 1070
    • Length: 1039
    • Length: 40.9
    • Machine Hydraulic: NO AUX HYDRAULICS, AUX HYDRAULICS
    • Weight: 533
    • Weight: 1175.1
    • Width: 94
    • Width: 2388
    We currently do not have any equipment model information for this part.