Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineFuel SystemCarburetors & Governors472-8429: Gas Metering and Flow Control Fuel Valve
Home
EngineFuel SystemCarburetors & Governors
472-8429: Gas Metering and Flow Control Fuel Valve
472-8429: Gas Metering and Flow Control Fuel Valve

Cat® Gas Metering and Flow Control Fuel Valve for the G3500 Series Engine

Brand: Cat

Product Images
472-8429: Gas Metering and Flow Control Fuel Valve
472-8429: Gas Metering and Flow Control Fuel Valve
472-8429: Gas Metering and Flow Control Fuel Valve
472-8429: Gas Metering and Flow Control Fuel Valve
472-8429: Gas Metering and Flow Control Fuel Valve

Cat® Gas Metering and Flow Control Fuel Valve for the G3500 Series Engine

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 472-8429
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 472-8429

Units of Measure

USMetric
Flange Diameter (in): 7.87
Flange Diameter (mm): 200.0
Hole Size (in): 0.75 (8X); 0.71 (16X)
Hole Size (mm): 19 (8X); 18 (16X)
Inside Diameter (in): 2.05
Inside Diameter (mm): 52.0
Length (in): 15.55
Length (mm): 395.0
Material: Aluminum,Plastic Plastic,Alloy Aluminum
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 472-8429

GENERATOR SET

G3516H G3520E

ENGINE

G3516J

GAS ENGINE

G3516B G3508B G3520B G3508 G3516J G3508J G3512B G3512 G3520J G3516 G3512J

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced