Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies472-9057: 10.32mm Hose Assembly
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies472-9057: 10.32mm Hose Assembly
472-9057: 10.32mm Hose Assembly

Cat® 10.32mm Diameter Hose Assembly with 3/4" Straight and 3/4" Straight End Connectors

Brand: Cat

Product Images
472-9057: 10.32mm Hose Assembly
472-9057: 10.32mm Hose Assembly
472-9057: 10.32mm Hose Assembly
472-9057: 10.32mm Hose Assembly
472-9057: 10.32mm Hose Assembly

Cat® 10.32mm Diameter Hose Assembly with 3/4" Straight and 3/4" Straight End Connectors

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 472-9057

Description:
A Hose Assembly consists of hoses and fittings. The Hoses are used to transport liquids and gases through machine systems. These Hoses are made of high-quality materials and have coupling connections at both endpoints. The coupling connection is tested as a whole to ensure a perfect fit and the highest level of safety and dependability.

Attributes:
• 3/4" Straight Female and 3/4" Straight Female End Connectors.
• Both coupling ends have a hex size of 24mm.

Applications:
A Hose Assembly is used to allow fluid to flow from one component to another, this type of Hose is used in the Brake service group. Mostly used in CAT HIN2021D Wheel Loaders.

View More
Specifications for part number 472-9057

Units of Measure

USMetric
Inner Diameter (in): 0.4
Inner Diameter (mm): 10.32
Overall Length (in): 40.55
Overall Length (mm): 1,030.0
Thread: 3/4-16, 3/4-16
Weight (kg): 0.24
Weight (lb): 0.53
Material: Low Pressure Hose
View More
Compatible Models for part number 472-9057

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced