Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeDrivetrainAxles & ComponentsAxles473-4024: Shaft-Axle
Home
DrivetrainAxles & ComponentsAxles
473-4024: Shaft-Axle
473-4024: Shaft-Axle

Cat® Axle Shaft

Brand: Cat

Product Images
473-4024: Shaft-Axle
473-4024: Shaft-Axle
473-4024: Shaft-Axle
473-4024: Shaft-Axle
473-4024: Shaft-Axle
Contact your dealer for replacement options.

Cat® Axle Shaft

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 473-4024
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 473-4024

Units of Measure

USMetric
Length (mm): 831.8
Outside Diameter (mm): 360.0
Length (in): 32.748
Outside Diameter (in): 14.173
Material: Boron Steel
View More
Compatible Models for part number 473-4024

WHEEL FELLER BUNCHER

2570D 2670D 563D 573D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert