Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsMulchers475-2750: HM112
HomeAttachmentsMulchers475-2750: HM112
475-2750: HM112

High-performance cutting and mulching of vegetation and overgrowth.

Brand: Cat

Product Images
475-2750: HM112
475-2750: HM112
475-2750: HM112
475-2750: HM112
475-2750: HM112
475-2750: HM112
475-2750: HM112
475-2750: HM112
475-2750: HM112
475-2750: HM112
475-2750: HM112
475-2750: HM112

High-performance cutting and mulching of vegetation and overgrowth.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 475-2750

Cat® Mulchers for Skid Steer Loaders and Compact Track Loaders are designed for high-performance cutting and mulching vegetation and undergrowth from forested terrain. The hydraulic mulcher reduces saplings, shrubs and trees into mulched material, making it ideal for environmental maintenance, such as creating fire lanes. Other applications include land reclamation, foliage removal from building construction sites, and shredding pruned material and organic waste for biomass production.

View More
Specifications for part number 475-2750

Units of Measure

USMetric
Overall Width: 1518 mm
Overall Width: 60 in
Working Width: 49 in
Working Width: 1240 mm
Length: 1219 mm
Length: 48 in
Overall Height: 1281 mm
Overall Height: 50 in
Weight: 1682 lb
Weight: 763 kg
Drive Method: V-Belt
Motor: Axial Piston Dual Speed
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 60-69 L/min (16-18 gpm)
Optimal Hydraulic Pressure: 200-230 bar (2900-3336 psi)
Drum Speed: 2670-3070 RPM
Fixed Teeth per Drum: 30
Maximum Cutting Diameter: 8 in
Maximum Cutting Diameter: 200 mm
Maximum Cutting Depth: 70 mm
Maximum Cutting Depth: 2.8 in
View More
Compatible Models for part number 475-2750

MULCHING HEAD

HM112 HM112C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced