Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBale Spears475-6080: 1140 mm (45 in), Dual Tine
HomeAttachmentsBale Spears475-6080: 1140 mm (45 in), Dual Tine
475-6080: 1140 mm (45 in), Dual Tine

Cat® Bale Spears are ideal for hay bales, both round and square as well as other baled material in agriculture applications.

Brand: Cat

Product Images
475-6080: 1140 mm (45 in), Dual Tine
475-6080: 1140 mm (45 in), Dual Tine
475-6080: 1140 mm (45 in), Dual Tine
475-6080: 1140 mm (45 in), Dual Tine
475-6080: 1140 mm (45 in), Dual Tine
475-6080: 1140 mm (45 in), Dual Tine
475-6080: 1140 mm (45 in), Dual Tine
475-6080: 1140 mm (45 in), Dual Tine
475-6080: 1140 mm (45 in), Dual Tine
475-6080: 1140 mm (45 in), Dual Tine
475-6080: 1140 mm (45 in), Dual Tine
475-6080: 1140 mm (45 in), Dual Tine

Cat® Bale Spears are ideal for hay bales, both round and square as well as other baled material in agriculture applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 475-6080

Units of Measure

USMetric
Overall Width: 1407 mm
Overall Width: 55.4 in
Overall Height: 1315 mm
Overall Height: 51.8 in
Capacity: 1364 kg
Capacity: 3007.1 lb
Usable Tine Length: 1140 mm
Usable Tine Length: 44.9 in
Overall Depth: 53 in
Overall Depth: 1347 mm
Weight: 266.8 lb
Weight: 121 kg
Tine Spacing: 720 mm
Tine Spacing: 28.3 in
View More
Compatible Models for part number 475-6080

MULTI TERRAIN LOADER

257D 277D 287D

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 239D3 299D3 XE 299D3 299D2 249D3 299D XHP 299D2 XHP

SKID STEER LOADER

226D3 226D 246D 236D 232D3 236D3 242D 232D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

COMPACT WHEEL LOADER

907H2 906H2 908H2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced