Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets475-9863: Engine Coolant Hose mounting bracket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets475-9863: Engine Coolant Hose mounting bracket
475-9863: Engine Coolant Hose mounting bracket

Cat® Engine Coolant Hose mounting bracket secures the coolant hose, ensuring optimal engine cooling performance and reliability

Brand: Cat

Product Images
475-9863: Engine Coolant Hose mounting bracket
475-9863: Engine Coolant Hose mounting bracket
475-9863: Engine Coolant Hose mounting bracket
475-9863: Engine Coolant Hose mounting bracket
475-9863: Engine Coolant Hose mounting bracket

Cat® Engine Coolant Hose mounting bracket secures the coolant hose, ensuring optimal engine cooling performance and reliability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 475-9863

Units of Measure

USMetric
Length (mm): 272.4
Length (in): 10.72
Height (mm): 126.5
Height (in): 4.98
Weight (kg): 0.78
Weight (lb): 1.73
Material: Alloy Mixed: Metal,Alloy Steel,Carbon Steel
View More
Compatible Models for part number 475-9863

TRUCK

777C 777D

QUARRY TRUCK

777E

OFF HIGHWAY TRUCK

777E 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced