Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies476-2230: Base Edge Assembly
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies476-2230: Base Edge Assembly
476-2230: Base Edge Assembly

K-Series Base Edge Assembly

Brand: Cat

Product Images
476-2230: Base Edge Assembly
476-2230: Base Edge Assembly
476-2230: Base Edge Assembly
476-2230: Base Edge Assembly
476-2230: Base Edge Assembly

K-Series Base Edge Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 476-2230

Units of Measure

USMetric
Width Between Sidebars (mm): 1,192.0
Overall Width (in): 54.016
End Depth (in): 12.795
Adapter Size: K110
Overall Adapter Spacing (mm): 1,192.0
Bevel Angle: 22.5
Material: Alloy Steel
Thickness Class: 60
Overall Width (mm): 1,372.0
Overall Depth (in): 12.795
Size: K110
Adapter Type: Two Strap
Adapter Quantity: 5
Shape: Straight
Overall Depth (mm): 325.0
Overall Adapter Spacing (in): 46.929
Series: K Series
Adapter Series: K Series
Width Between Sidebars (in): 46.929
End Depth (mm): 325.0
Edge Assembly Type: Standard
View More
Compatible Models for part number 476-2230

EXCAVATOR

336D2 336F L XE 336E LH 336D2 L 325B L 329D L 325D L 324D L 330C L 330D L 336F L 336E L 336D L 325C 336D 322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced