Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds476-5245: STUD
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
476-5245: STUD
476-5245: STUD

Fully Threaded Stud (Rod)

Brand: Cat

Product Images
476-5245: STUD
476-5245: STUD
476-5245: STUD
476-5245: STUD
476-5245: STUD

Fully Threaded Stud (Rod)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Studs are also called threaded rods, and are typically fully threaded or threaded on both ends.

Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat Studs, Nuts and Washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat Studs and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

Description:
Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Studs are also called threaded rods, and are typically fully threaded or threaded on both ends.

Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat Studs, Nuts and Washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat Studs and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

Specifications
Specifications
Stud Thread Size (in): 3/8-16
Overall Length (in): 1.97
Material: STEEL,Alloy Zinc,Carbon Steel
Stud Type: Fully Threaded Stud (Rod)
Coating: Zinc Flake
Stud Thread Size (in): 3/8-16
Overall Length (in): 1.97
Material: STEEL,Alloy Zinc,Carbon Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD7R XRD7R LGP
Wheel Tractor
651
Wheel Tractor-Scraper
651657
View More
Track-Type Tractor
D7RD7R XRD7R LGP
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 476-5245
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 476-5245

Description:
Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Studs are also called threaded rods, and are typically fully threaded or threaded on both ends.

Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat Studs, Nuts and Washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat Studs and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

View More
Specifications for part number 476-5245
Stud Thread Size (in): 3/8-16
Overall Length (in): 1.97
Material: STEEL,Alloy Zinc,Carbon Steel
Stud Type: Fully Threaded Stud (Rod)
Coating: Zinc Flake
View More
Compatible Models for part number 476-5245

TRACK-TYPE TRACTOR

D7R D7R XR D7R LGP

WHEEL TRACTOR

651

WHEEL TRACTOR-SCRAPER

651 657

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert