Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins477-1650: Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins477-1650: Linkage Pin
477-1650: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
477-1650: Linkage Pin
477-1650: Linkage Pin
477-1650: Linkage Pin
477-1650: Linkage Pin
477-1650: Linkage Pin

Linkage Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 477-1650

Units of Measure

USMetric
Length (mm): 109.0
Length (in): 4.29
Pin Diameter (mm): 29.0
Pin Diameter (in): 1.14
Grease Passage: Greased through pin
Removal Aid / Feature: Puller Hole
Pin Type: Flag Pin
Material: STEEL,Alloy Steel
Plating: Unplated
View More
Compatible Models for part number 477-1650

WHEEL LOADER

972M XE 966L 980 XE 966 966M 962L 950M 962 972M 950 950L 962M 972 972L 982 XE 966XE 972XE 980 980M 982 966M XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced