Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home477-2020: TRACK-RUBBER
Home477-2020: TRACK-RUBBER
477-2020: TRACK-RUBBER

Cat® Rubber Track 300mm Wide, 52.5mm Track Pitch, 82 Sections

Brand: Cat

fallback-image
477-2020: TRACK-RUBBER

Cat® Rubber Track 300mm Wide, 52.5mm Track Pitch, 82 Sections

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 477-2020

Units of Measure

USMetric
Track Pitch (mm): 52.5
Belt Width (in): 11.811
Material: Nitrile / NBR / HNBR / XNBR Rubber
Track Pitch (in): 2.067
Belt Width (mm): 300.0
Number of Sections: 82
View More
Compatible Models for part number 477-2020

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced