Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Pads477-7941: Track Pad
HomeUndercarriageTrack ComponentsTrack Pads477-7941: Track Pad
477-7941: Track Pad

Cat® Track Pad Snap Ring Pin Retention Type, 475mm Track Pitch, 1400mm Track Pad Width, With Bushings, Standard Application

Brand: Cat

Product Images
477-7941: Track Pad
477-7941: Track Pad
477-7941: Track Pad
477-7941: Track Pad
477-7941: Track Pad

Cat® Track Pad Snap Ring Pin Retention Type, 475mm Track Pitch, 1400mm Track Pad Width, With Bushings, Standard Application

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 477-7941

Units of Measure

USMetric
Inverted Pin Lugs: No
Track Pitch (mm): 475.0
Overall Width (in): 55.12
Application: Standard
Drive Lug Height (mm): 0
Pin Retention Type: Snap Ring
Overall Width (mm): 1,400.0
Track Pitch (in): 18.701
Roller Width (in): 0.0
Weight (kg): 702.6
Roller Path Height (mm): 0
UC System: HD
Roller Width (mm): 0.0
Drive Lug Height (in): 0
Pin Diameter (mm): 0.0
Sprocket Engagement Type: Deep
Weight (lb): 1,548.97
Roller Path Height (in): 0
Track Pad Width (in): 55.118
With Bushings: Yes
Pin Diameter (in): 0.0
Roller Path Type: Double
Track Pad Width (mm): 1,400.0
View More
Compatible Models for part number 477-7941

HYDRAULIC SHOVEL

6060

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced