Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates479-7828: 16.5mm Inner Diameter Washer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates479-7828: 16.5mm Inner Diameter Washer
479-7828: 16.5mm Inner Diameter Washer

Cat® 16.5mm Inner Diameter Flat Washer

Brand: Cat

Product Images
479-7828: 16.5mm Inner Diameter Washer
479-7828: 16.5mm Inner Diameter Washer
479-7828: 16.5mm Inner Diameter Washer
479-7828: 16.5mm Inner Diameter Washer
479-7828: 16.5mm Inner Diameter Washer

Cat® 16.5mm Inner Diameter Flat Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 479-7828

Description:
A Washer is a thin, flat disc-shaped component with a central hole that is normally used to distribute a load of a fastener, such as a bolt or a nut over a wider area, thereby reducing the pressure on the surface being fastened and preventing damage to it.

Attributes:
• Prevent damage to the surface being fixed.
• Prevents leaks.

Applications:
A Washer is used in Service Brake to distribute the load and seal between the components, mostly used in Cat HIN2021D and HIN2021E Wheel Loaders.

View More
Specifications for part number 479-7828

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 27.0
Inside Diameter (mm): 16.5
Thickness (mm): 0.8
Material: Alloy Copper
Thickness (in): 0.031
Inside Diameter (in): 0.65
Outside Diameter (in): 1.063
View More
Compatible Models for part number 479-7828

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced