Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsSnow Plows479-8098: 3.0 m (10 ft), Fusion™ Coupler
Home
AttachmentsSnow Plows
479-8098: 3.0 m (10 ft), Fusion™ Coupler
479-8098: 3.0 m (10 ft), Fusion™ Coupler

Robust design for moving snow with maximum efficiency and power.

Brand: Cat

Product Images
479-8098: 3.0 m (10 ft), Fusion™ Coupler
479-8098: 3.0 m (10 ft), Fusion™ Coupler
479-8098: 3.0 m (10 ft), Fusion™ Coupler
479-8098: 3.0 m (10 ft), Fusion™ Coupler
479-8098: 3.0 m (10 ft), Fusion™ Coupler
479-8098: 3.0 m (10 ft), Fusion™ Coupler
479-8098: 3.0 m (10 ft), Fusion™ Coupler
479-8098: 3.0 m (10 ft), Fusion™ Coupler
479-8098: 3.0 m (10 ft), Fusion™ Coupler
479-8098: 3.0 m (10 ft), Fusion™ Coupler
479-8098: 3.0 m (10 ft), Fusion™ Coupler

Robust design for moving snow with maximum efficiency and power.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
477-9891: 3.66 m (12 ft), Fusion™ Coupler, Steel Trip Edge
477-9891: 3.66 m (12 ft), Fusion™ Coupler, Steel Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Check Price
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Check Price
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Used for loading light, loosely-packed materials.

Check Price
477-9891
477-9891: 3.66 m (12 ft), Fusion™ Coupler, Steel Trip Edge
Check Price
451-1411
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
417-4935
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert