Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsSnow Plows481-3667: 2.1 m (7 ft), Skid Steer Coupler
Home
AttachmentsSnow Plows
481-3667: 2.1 m (7 ft), Skid Steer Coupler
481-3667: 2.1 m (7 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.

Brand: Cat

Product Images
481-3667: 2.1 m (7 ft), Skid Steer Coupler
481-3667: 2.1 m (7 ft), Skid Steer Coupler
481-3667: 2.1 m (7 ft), Skid Steer Coupler
481-3667: 2.1 m (7 ft), Skid Steer Coupler
481-3667: 2.1 m (7 ft), Skid Steer Coupler
481-3667: 2.1 m (7 ft), Skid Steer Coupler
481-3667: 2.1 m (7 ft), Skid Steer Coupler
481-3667: 2.1 m (7 ft), Skid Steer Coupler
481-3667: 2.1 m (7 ft), Skid Steer Coupler
481-3667: 2.1 m (7 ft), Skid Steer Coupler
481-3667: 2.1 m (7 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
177-1990
177-1990: 2134 mm (84 in)
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
231-8601
231-8601: CV119
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
448-5670
448-5670: BA118C Hydraulic, Polypropylene/Wire
Check Price
493-2259
493-2259: BU118
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert