Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance481-3680: Edge Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
481-3680: Edge Kit
481-3680: Edge Kit

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Product Images
481-3680: Edge Kit
481-3680: Edge Kit
481-3680: Edge Kit
481-3680: Edge Kit
481-3680: Edge Kit
481-3680: Edge Kit

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

508-8301: EDGE AS
508-8301: EDGE ASQuantity: 1
489-3921: 2435mm Wide Blade Kit Deflector Cutting Edge
489-3921: 2435mm Wide Blade Kit Deflector Cutting EdgeQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 481-3680

Units of Measure

USMetric
Overall Height (in): 16.0
Interface: SSL
Length (in): 33.2
Material: Carbon Steel
Trip Edge height (in): 6.0
Weight (kg): 131.5
Overall Height (mm): 406.0
Trip Edge height (mm): 153.0
Weight (lb): 289.9
Trip Edge: Steel
Length (mm): 844.0
View More
Compatible Models for part number 481-3680

MULTI TERRAIN LOADER

257D 277D 297D2 257D3 297D XHP 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 289D3 255 259D3 279D3 265 275XE 249D3 299D XHP 259D 239D 279D 275 239D3 299D3 XE 285 299D3 299D2 299D2 XHP

SKID STEER LOADER

226D3 226D 246D 262D3 250 232D 272D XHP 242D3 260 246D3 236D 270 232D3 236D3 242D 262D 272D2 XHP 270XE 272D3 XE 272D3 272D2

COMPACT WHEEL LOADER

906H2 908H2 907H2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced