Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity481-5974: Ride Control Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity481-5974: Ride Control Kit
481-5974: Ride Control Kit

The Ride Control feature allows the lift arms to "float" when the machine travels over rough terrain. The result is a more comfortable ride and better material retention in the bucket or better load retention on pallet forks.

Brand: Cat

Product Images
481-5974: Ride Control Kit
481-5974: Ride Control Kit

The Ride Control feature allows the lift arms to "float" when the machine travels over rough terrain. The result is a more comfortable ride and better material retention in the bucket or better load retention on pallet forks.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

246-0581: M10-1.5 x 16mm Hex Flange Head Bolt
246-0581: M10-1.5 x 16mm Hex Flange Head BoltQuantity: 1
265-9526: 12 Volt Ride Control Rocker Switch
265-9526: 12 Volt Ride Control Rocker SwitchQuantity: 1
304-6756: Hydraulic Ride Control Check Valve
304-6756: Hydraulic Ride Control Check ValveQuantity: 1
310-8461: Hydraulic Accumulator
310-8461: Hydraulic AccumulatorQuantity: 1
296-5725: Tee Adapter Assembly
296-5725: Tee Adapter AssemblyQuantity: 1
388-8055: Two Wire Braid Compact Hose
388-8055: Two Wire Braid Compact HoseQuantity: 1
479-6652: High Temperature Fuel Hose Assembly
479-6652: High Temperature Fuel Hose AssemblyQuantity: 1
146-9439: 12 Volts Resistor Suppression Relay
146-9439: 12 Volts Resistor Suppression RelayQuantity: 1
239-4990: Warning Film Label
239-4990: Warning Film LabelQuantity: 1
204-8000: Tie Wrap Mount
204-8000: Tie Wrap MountQuantity: 1
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 1
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
7J-9108: 1.78 x 15.72mm 90A NBR O-RingQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 3
7X-2538: M8-1.25 x 100mm Hex Head Bolt
7X-2538: M8-1.25 x 100mm Hex Head BoltQuantity: 2
521-6101: 13.9mm Diameter Spring Band Clamp
521-6101: 13.9mm Diameter Spring Band ClampQuantity: 1
356-6095: Ride Control Harness
356-6095: Ride Control HarnessQuantity: 1
189-5719: Straight Adapter Assembly
189-5719: Straight Adapter AssemblyQuantity: 1
204-2281: 370.00mm Length Black Plastic Cable Strap
204-2281: 370.00mm Length Black Plastic Cable StrapQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 2
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 1
345-5786: Two Wire Braid Compact Hose
345-5786: Two Wire Braid Compact HoseQuantity: 1
345-5789: Two Wire Braid Compact Hose
345-5789: Two Wire Braid Compact HoseQuantity: 1
345-5790: HOSE AS
345-5790: HOSE ASQuantity: 1
456-1824: VALVE GP
456-1824: VALVE GPQuantity: 1
239-4991: High Pressure Warning Decal Film
239-4991: High Pressure Warning Decal FilmQuantity: 1
150-3072: ORFS Plug Assembly
150-3072: ORFS Plug AssemblyQuantity: 1
150-3024: Adapter Assembly
150-3024: Adapter AssemblyQuantity: 1
148-8364: ADAPTER AS
148-8364: ADAPTER ASQuantity: 2
178-3620: 488mm Long Cable Dual Strap
178-3620: 488mm Long Cable Dual StrapQuantity: 2
290-5562: Dual Swivel Mount Clip
290-5562: Dual Swivel Mount ClipQuantity: 1
8T-4122: 5/8" ID Steel Flat Washer
8T-4122: 5/8" ID Steel Flat WasherQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 2
Showing 1 to 32 of 32
DescriptionSpecificationsCompatible Models
Specifications for part number 481-5974
Material: Silicone / MQ / VMQ / PMQ Rubber
View More
Compatible Models for part number 481-5974

MULTI TERRAIN LOADER

257D

COMPACT TRACK LOADER

259D

SKID STEER LOADER

236D 242D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced