Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings481-8158: Water Spray Pump Washer Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings481-8158: Water Spray Pump Washer Seal
481-8158: Water Spray Pump Washer Seal

Cat® 15.08mm Inner Diameter Water Spray Pump Washer Seal to create a tight and secure seal between the pump, preventing leakage of pressure

Brand: Cat

Product Images
481-8158: Water Spray Pump Washer Seal
481-8158: Water Spray Pump Washer Seal
481-8158: Water Spray Pump Washer Seal
481-8158: Water Spray Pump Washer Seal
481-8158: Water Spray Pump Washer Seal

Cat® 15.08mm Inner Diameter Water Spray Pump Washer Seal to create a tight and secure seal between the pump, preventing leakage of pressure

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 481-8158

Units of Measure

USMetric
Washer Type: Sealing
Outside Diameter (mm): 29.37
Inside Diameter (mm): 15.08
Thickness (mm): 2.38
Thickness (in): 0.094
Inside Diameter (in): 0.594
Outside Diameter (in): 1.156
View More
Compatible Models for part number 481-8158

COLD PLANER

PM312 PM620 PM622 PM820 PM313 PM310 PM825 PM822

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced