Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCab Entertainment SystemsRadio Accessories481-8212: Radio Antenna Assembly
HomeElectrical & ElectronicsCab Entertainment SystemsRadio Accessories481-8212: Radio Antenna Assembly
481-8212: Radio Antenna Assembly

Cat® AM/FM/WB/SDARS Radio Antenna

Brand: Cat

Product Images
481-8212: Radio Antenna Assembly
481-8212: Radio Antenna Assembly

Cat® AM/FM/WB/SDARS Radio Antenna

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 481-8212

Units of Measure

USMetric
Material: Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic
Length (mm): 185.0
Wire Length (mm): 305.0
Mount Type: Thread
Connector Type: AM/FM power 2-pin, AM/FM/WB, SDARS
Length (in): 7.3
Wire Length (in): 12.0
View More
Compatible Models for part number 481-8212

TRUCK

785G

OFF HIGHWAY TRUCK

789G

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced