Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Compact Wheel Loader481-9755: 1.2 m3 (1.6 yd3), IT Coupler, Bolt-On Teeth
Home
AttachmentsBuckets - Compact Wheel Loader
481-9755: 1.2 m3 (1.6 yd3), IT Coupler, Bolt-On Teeth
481-9755: 1.2 m3 (1.6 yd3), IT Coupler, Bolt-On Teeth

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images
481-9755: 1.2 m3 (1.6 yd3), IT Coupler, Bolt-On Teeth
481-9755: 1.2 m3 (1.6 yd3), IT Coupler, Bolt-On Teeth
481-9755: 1.2 m3 (1.6 yd3), IT Coupler, Bolt-On Teeth
481-9755: 1.2 m3 (1.6 yd3), IT Coupler, Bolt-On Teeth
481-9755: 1.2 m3 (1.6 yd3), IT Coupler, Bolt-On Teeth
481-9755: 1.2 m3 (1.6 yd3), IT Coupler, Bolt-On Teeth
481-9755: 1.2 m3 (1.6 yd3), IT Coupler, Bolt-On Teeth
481-9755: 1.2 m3 (1.6 yd3), IT Coupler, Bolt-On Teeth

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Return Policy
Description
Description

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift and tilt capacities. The result is a bucket optimized for performance and productivity, and intended for use in production applications. The benefits of this design bring higher fill factors and material retention.

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift and tilt capacities. The result is a bucket optimized for performance and productivity, and intended for use in production applications. The benefits of this design bring higher fill factors and material retention.

Specifications
Specifications
Units of MeasureUSMetric
Width: 2429 mm
Width: 95.6 in
Weight: 1129 lb
Weight: 512.09 kg
Height: 43 in
Height: 1093 mm
Length: 1125 mm
Length: 44.3 in
Capacity: 1.2 m³
Capacity: 1.6 yd³
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Interface Type: IT Coupler
Edge Type: Bolt-On Teeth
Interface Type: IT Coupler
Compatibility: 920,914,910
Units of MeasureUSMetric
Width: 2429 mm
Width: 95.6 in
Weight: 1129 lb
View More
Compatible Models
Compatible Models
Compact Wheel Loader
914914K914M910920918M910K910M
View More
Compact Wheel Loader
914914K914M910920918M910K910M
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 481-9755
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 481-9755

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift and tilt capacities. The result is a bucket optimized for performance and productivity, and intended for use in production applications. The benefits of this design bring higher fill factors and material retention.

View More
Specifications for part number 481-9755

Units of Measure

USMetric
Width: 2429 mm
Width: 95.6 in
Weight: 1129 lb
Weight: 512.09 kg
Height: 43 in
Height: 1093 mm
Length: 1125 mm
Length: 44.3 in
Capacity: 1.2 m³
Capacity: 1.6 yd³
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Interface Type: IT Coupler
Edge Type: Bolt-On Teeth
Interface Type: IT Coupler
Compatibility: 920,914,910
View More
Compatible Models for part number 481-9755

COMPACT WHEEL LOADER

914 914K 914M 910 920 918M 910K 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert