Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Compact Wheel Loader481-9765: 1.6 m3 (2.1 yd3), HPL-ISO Coupler, Bolt-On Teeth
HomeAttachmentsBuckets - Compact Wheel Loader481-9765: 1.6 m3 (2.1 yd3), HPL-ISO Coupler, Bolt-On Teeth
481-9765: 1.6 m3 (2.1 yd3), HPL-ISO Coupler, Bolt-On Teeth

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images
481-9765: 1.6 m3 (2.1 yd3), HPL-ISO Coupler, Bolt-On Teeth
481-9765: 1.6 m3 (2.1 yd3), HPL-ISO Coupler, Bolt-On Teeth
481-9765: 1.6 m3 (2.1 yd3), HPL-ISO Coupler, Bolt-On Teeth
481-9765: 1.6 m3 (2.1 yd3), HPL-ISO Coupler, Bolt-On Teeth
481-9765: 1.6 m3 (2.1 yd3), HPL-ISO Coupler, Bolt-On Teeth
481-9765: 1.6 m3 (2.1 yd3), HPL-ISO Coupler, Bolt-On Teeth
481-9765: 1.6 m3 (2.1 yd3), HPL-ISO Coupler, Bolt-On Teeth
481-9765: 1.6 m3 (2.1 yd3), HPL-ISO Coupler, Bolt-On Teeth

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 481-9765

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift and tilt capacities. The result is a bucket optimized for performance and productivity, and intended for use in production applications. The benefits of this design bring higher fill factors and material retention.

View More
Specifications for part number 481-9765

Units of Measure

USMetric
Width: 2428 mm
Width: 95.6 in
Weight: 1341 lb
Weight: 608.29 kg
Height: 46.1 in
Height: 1171 mm
Length: 1225 mm
Length: 48.2 in
Capacity: 1.6 m³
Capacity: 2.1 yd³
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Interface Type: HPL-ISO Coupler
Edge Type: Bolt-On Teeth
Interface Type: HPL-ISO Coupler
Compatibility: 920,914,910
View More
Compatible Models for part number 481-9765

COMPACT WHEEL LOADER

914 914K 914M 910 920 918M 910K 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced