Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement482-0240: Hydraulic Oil and Fuel Fill Lockable Door Kit
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement482-0240: Hydraulic Oil and Fuel Fill Lockable Door Kit
482-0240: Hydraulic Oil and Fuel Fill Lockable Door Kit

Provides lockable cover for hydraulic oil fill and fuel fill locations.

Brand: Cat

Product Images
482-0240: Hydraulic Oil and Fuel Fill Lockable Door Kit
482-0240: Hydraulic Oil and Fuel Fill Lockable Door Kit

Provides lockable cover for hydraulic oil fill and fuel fill locations.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

344-5036: 50mm Length Warning Film
344-5036: 50mm Length Warning FilmQuantity: 1
461-5429: Quarter Turn Latch Cam
461-5429: Quarter Turn Latch CamQuantity: 2
421-0178: DOOR AS
421-0178: DOOR ASQuantity: 2
281-3974: M6 Stud Bumper
281-3974: M6 Stud BumperQuantity: 2
349-8604: 40mm Length Fuel Film
349-8604: 40mm Length Fuel FilmQuantity: 1
345-4619: Hydraulic Oil Fill Identification Film
345-4619: Hydraulic Oil Fill Identification FilmQuantity: 1
349-8603: 40mm Length Fuel Film
349-8603: 40mm Length Fuel FilmQuantity: 1
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 8
275-0572: Key Latch used for Cover and Access Door
275-0572: Key Latch used for Cover and Access DoorQuantity: 2
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 482-0240
Material: Sealants / Adhesives Adhesive
View More
Compatible Models for part number 482-0240

COMPACT TRACK LOADER

249D 239D 249D3 239D3

SKID STEER LOADER

232D3 226D 226D3 232D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced