Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets482-1491: 9.5mm Thick Cutting Edge Support Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsOther Bar, Plates, & Angle Brackets482-1491: 9.5mm Thick Cutting Edge Support Plate
482-1491: 9.5mm Thick Cutting Edge Support Plate

Cat® 9.5mm Thick Support Plate for Cutting Edge

Brand: Cat

Product Images
482-1491: 9.5mm Thick Cutting Edge Support Plate
482-1491: 9.5mm Thick Cutting Edge Support Plate
482-1491: 9.5mm Thick Cutting Edge Support Plate
482-1491: 9.5mm Thick Cutting Edge Support Plate
482-1491: 9.5mm Thick Cutting Edge Support Plate

Cat® 9.5mm Thick Support Plate for Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 482-1491
Material: Carbon Steel
View More
Compatible Models for part number 482-1491

MULTI TERRAIN LOADER

257D 277D 297D 297D2 257D3 297D XHP 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 289D3 255 259D3 279D3 265 275XE 249D3 299D XHP 259D 239D 299D 279D 275 239D3 299D3 XE 285 299D3 299D2 299D2 XHP

SKID STEER LOADER

226D3 226D 246D 262D3 250 232D 272D 272D XHP 242D3 260 246D3 236D 270 232D3 236D3 242D 262D 272D2 XHP 270XE 272D3 XE 272D3 272D2

WHEEL LOADER

908K 908M 907K 908 906K 907 906M 906

COMPACT WHEEL LOADER

908M 906H2 908H2 906M 907H2 907M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced