Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity482-5132: Water Tank Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity482-5132: Water Tank Kit
482-5132: Water Tank Kit

Kit provides 42 gallon capacity water tank that is mounted to the top of the cab. Includes tank, pump, filter, lines, mounting brackets and quick disconnect.

Brand: Cat

Product Images
482-5132: Water Tank Kit
482-5132: Water Tank Kit

Kit provides 42 gallon capacity water tank that is mounted to the top of the cab. Includes tank, pump, filter, lines, mounting brackets and quick disconnect.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

433-9695: PLATE
433-9695: PLATEQuantity: 2
439-4991: 22mm Thick Spacer
439-4991: 22mm Thick SpacerQuantity: 8
124-1917: 22.22mm Hex Size Permanent Coupling
124-1917: 22.22mm Hex Size Permanent CouplingQuantity: 2
124-1916: 17.46mm Hex Size Permanent Coupling
124-1916: 17.46mm Hex Size Permanent CouplingQuantity: 1
166-2559: BRACKET
166-2559: BRACKETQuantity: 2
166-2558: 1/4" Thread Quick Disconnect Coupling
166-2558: 1/4" Thread Quick Disconnect CouplingQuantity: 1
166-2551: TANK GP WATE
166-2551: TANK GP WATEQuantity: 1
095-0912: CLIP
095-0912: CLIPQuantity: 3
167-0608: Body Panel Bulk Seal
167-0608: Body Panel Bulk SealQuantity: 82
156-6175: 20.05mm Clamp Width Ladder Clip
156-6175: 20.05mm Clamp Width Ladder ClipQuantity: 1
5P-8246: M14 ID Steel Hard Washer
5P-8246: M14 ID Steel Hard WasherQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 3
8T-7338: M16-2 x 45mm Hex Head Bolt
8T-7338: M16-2 x 45mm Hex Head BoltQuantity: 4
8T-4140: M16-2 x 60mm Hex Head Bolt
8T-4140: M16-2 x 60mm Hex Head BoltQuantity: 8
8T-4183: M12X1.75  Thread 40mm Long Bolt
8T-4183: M12X1.75  Thread 40mm Long BoltQuantity: 2
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 4
124-1898: 22.23mm Hex Size Permanent Coupling
124-1898: 22.23mm Hex Size Permanent CouplingQuantity: 1
433-9694: PLATE
433-9694: PLATEQuantity: 2
346-1836: Water Spray Tank Mounting Bracket
346-1836: Water Spray Tank Mounting BracketQuantity: 1
119-3859: No. 10 (.190)"-16 x 3/4" Rounded Pan Head Cross Slot Screw
119-3859: No. 10 (.190)"-16 x 3/4" Rounded Pan Head Cross Slot ScrewQuantity: 6
356-6112: Lighting Wiring Harness
356-6112: Lighting Wiring HarnessQuantity: 1
116-2001: Water Spray Tank Strainer
116-2001: Water Spray Tank StrainerQuantity: 1
3B-7255: 27.90mm Long Straight Adapter
3B-7255: 27.90mm Long Straight AdapterQuantity: 1
111-4627: M6-1 x 30mm Rounded Pan Head Hexalobular Screw
111-4627: M6-1 x 30mm Rounded Pan Head Hexalobular ScrewQuantity: 4
4M-0061: 5/16''-18 x 3/4'' Hex Head Bolt
4M-0061: 5/16''-18 x 3/4'' Hex Head BoltQuantity: 2
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 2
3H-7654: 13.5mm Inner Diameter Washer
3H-7654: 13.5mm Inner Diameter WasherQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 2
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 3
433-9693: 3mm Thick Coupling Bracket
433-9693: 3mm Thick Coupling BracketQuantity: 1
345-6073: 3mm Thick Two Bolt Mounting Clamp Plate
345-6073: 3mm Thick Two Bolt Mounting Clamp PlateQuantity: 2
8T-0737: 3/8" Shut Off Valve
8T-0737: 3/8" Shut Off ValveQuantity: 1
Showing 1 to 32 of 46Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 482-5132
Material: Acrylic Adhesive
View More
Compatible Models for part number 482-5132

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 289D3 259D3 239D3 299D3 XE 279D3 299D3 299D2 249D3 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 246D3 226D3 226D 246D 236D 262D3 232D3 236D3 242D 232D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced