Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates482-5961: Ladder Handrail Post
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates482-5961: Ladder Handrail Post
482-5961: Ladder Handrail Post

Cat® Ladder Handrail Steel Post ensures securely attached to the ladder, providing stability and support during the operation

Brand: Cat

fallback-image
482-5961: Ladder Handrail Post

Cat® Ladder Handrail Steel Post ensures securely attached to the ladder, providing stability and support during the operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 482-5961
Material: Structural Steel
View More
Compatible Models for part number 482-5961

TRACK-TYPE TRACTOR

D11T D10T2 D11

ROTARY DRILL

MD6380 MD6250

SOIL COMPACTOR

815K 815

WHEEL DOZER

814 814K

SHOVEL

6040

LANDFILL COMPACTOR

816K 836K 816 836

HYDRAULIC SHOVEL

6060 6040

WHEEL LOADER

814K 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced