Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement484-6346: Battery Disconnect Kit
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement484-6346: Battery Disconnect Kit
484-6346: Battery Disconnect Kit

Provides components needed to install a battery disconnect switch which removes battery power for machine security, service, or storage.

Brand: Cat

Product Images
484-6346: Battery Disconnect Kit
484-6346: Battery Disconnect Kit

Provides components needed to install a battery disconnect switch which removes battery power for machine security, service, or storage.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

422-5543: Disconnect Switch Elbow Bracket
422-5543: Disconnect Switch Elbow BracketQuantity: 1
3E-8320: 20.6mm ID Battery Instruction Plate
3E-8320: 20.6mm ID Battery Instruction PlateQuantity: 1
7N-0718: 24 Volt Battery Disconnect Switch
7N-0718: 24 Volt Battery Disconnect SwitchQuantity: 1
281-8145: Ground Strap Assembly
281-8145: Ground Strap AssemblyQuantity: 1
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 2
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 2
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 484-6346

We are still working on adding a specification for this part.

Compatible Models for part number 484-6346

COMPACT TRACK LOADER

249D 239D 249D3 239D3

SKID STEER LOADER

232D3 226D 226D3 232D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced