Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement484-8211: Battery Disconnect Kit
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement484-8211: Battery Disconnect Kit
484-8211: Battery Disconnect Kit

Provides components needed to install a battery disconnect switch which removes battery power for machine security, service, or storage.

Brand: Cat

Product Images
484-8211: Battery Disconnect Kit
484-8211: Battery Disconnect Kit

Provides components needed to install a battery disconnect switch which removes battery power for machine security, service, or storage.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

7P-1695: M10 ID Steel Flat Washer
7P-1695: M10 ID Steel Flat WasherQuantity: 1
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 1
134-3988: 15.88mm Internal Diameter Single Tube Clip
134-3988: 15.88mm Internal Diameter Single Tube ClipQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 1
423-1796: Film-Battery Disconnect
423-1796: Film-Battery DisconnectQuantity: 1
3E-8320: 20.6mm ID Battery Instruction Plate
3E-8320: 20.6mm ID Battery Instruction PlateQuantity: 1
7N-0718: 24 Volt Battery Disconnect Switch
7N-0718: 24 Volt Battery Disconnect SwitchQuantity: 1
441-4809: Battery Switch Disconnect Mounting Bracket
441-4809: Battery Switch Disconnect Mounting BracketQuantity: 1
441-4808: Battery Ground Cable
441-4808: Battery Ground CableQuantity: 1
441-4804: Battery Ground Cable
441-4804: Battery Ground CableQuantity: 1
419-3911: 12V, 24V Amber Indicator Lamp
419-3911: 12V, 24V Amber Indicator LampQuantity: 1
266-3315: M8-1.25 x 25mm Hex Flange Head Bolt
266-3315: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 3
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 1
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 484-8211

We are still working on adding a specification for this part.

Compatible Models for part number 484-8211

MULTI TERRAIN LOADER

297D2

COMPACT TRACK LOADER

299D2

SKID STEER LOADER

272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced