Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics485-1573: WIRING GROUP KIT
HomeUpgrade & Repair KitsRepair & Service KitsElectronics485-1573: WIRING GROUP KIT
485-1573: WIRING GROUP KIT

Brand: Cat

fallback-image
485-1573: WIRING GROUP KIT

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

467-2238: PLATE-PIN
467-2238: PLATE-PINQuantity: 1
262-4728: Backup Lamp Assembly
262-4728: Backup Lamp AssemblyQuantity: 1
448-1630: 31.8mm Thick Spacer
448-1630: 31.8mm Thick SpacerQuantity: 1
437-1159: 12VDC License Plate Lamp
437-1159: 12VDC License Plate LampQuantity: 1
4P-7582: 25.00mm Clamp Width Ladder Clip
4P-7582: 25.00mm Clamp Width Ladder ClipQuantity: 1
155-2260: PLUG CONNECTOR
155-2260: PLUG CONNECTORQuantity: 1
8T-5005: M10-1.5 x 70mm Hex Head Bolt
8T-5005: M10-1.5 x 70mm Hex Head BoltQuantity: 2
8T-8737: 16mm Long Plug Seal
8T-8737: 16mm Long Plug SealQuantity: 2
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 2
328-7020: HARNESS AS.
328-7020: HARNESS AS.Quantity: 1
447-9438: HARNESS AS
447-9438: HARNESS ASQuantity: 1
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 6
447-6875: PLATE
447-6875: PLATEQuantity: 1
206-1345: Fir Tree Mount
206-1345: Fir Tree MountQuantity: 3
5C-2890: M6 x 1mm Hex Nut
5C-2890: M6 x 1mm Hex NutQuantity: 2
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
8T-4179: M12-1.75 x 20mm Hex Head Bolt
8T-4179: M12-1.75 x 20mm Hex Head BoltQuantity: 1
Showing 1 to 18 of 18
DescriptionSpecificationsCompatible Models
Specifications for part number 485-1573

We are still working on adding a specification for this part.

Compatible Models for part number 485-1573

BACKHOE LOADER

416E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced