Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsWear PlatesSidebar Wear Plates485-2514: PLATE WEAR
HomeGround Engaging ToolsWear PlatesSidebar Wear Plates485-2514: PLATE WEAR
485-2514: PLATE WEAR

Brand: Cat

Product Images
485-2514: PLATE WEAR
485-2514: PLATE WEAR
485-2514: PLATE WEAR
485-2514: PLATE WEAR
485-2514: PLATE WEAR

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 485-2514

Units of Measure

USMetric
Height (mm): 217.0
Position: Outer
Length (in): 10.984
Material: Abrasion Resistant Steel
Thickness (in): 0.591
Thickness (mm): 15.0
Height (in): 8.543
Length (mm): 279.0
View More
Compatible Models for part number 485-2514

HYDRAULIC SHOVEL

6030 T4 6030 T2 6030

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced