Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home485-9753: Pump Group-DEF
Home485-9753: Pump Group-DEF
485-9753: Pump Group-DEF

Cat® Diesel Exhaust Fluid (DEF) Pump Group

Brand: Cat

fallback-image
485-9753: Pump Group-DEF

Cat® Diesel Exhaust Fluid (DEF) Pump Group

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 485-9753
Voltage (volts): 24 V
Material: Alloy Aluminum
View More
Compatible Models for part number 485-9753

WHEEL TRACTOR-SCRAPER

627K 623K 621K

MOTOR GRADER

18M3 14M3 12M 3 120 140M 3 AWD 12M 3 AWD 120 GC 140M 3 160 160M 3 150 160M 3 AWD 140

TRACK-TYPE TRACTOR

D6 D5 D9T D6T D7E

WHEEL SKIDDER

535D

ASPHALT PAVER

AP-1055F

RETROFIT AFTERTREATMNT

DPF SCR

TRACK FELLER BUNCHER

522 521

FORESTRY PRODUCTS

538

PIPELAYER

PL83 PL87 PL72

EXCAVATOR

340 352F 349 336 GC 352 336F L 326 330 GC 323 315 GC 330 335 336 336 MHPU 548 315 313 330GC 320 GC 352 UHD

MOBILE HYD POWER UNIT

330 MHPU

WHEEL TRACTOR

651E 657E 621K OEM

GENERATOR SET

C18 GEN SE C18

ROTARY MIXER

RM500B

ENGINE

C9.3

TRACK LOADER

963

SOIL COMPACTOR

825K 815K 815

WHEEL DOZER

834K 824K 814K 814

LANDFILL COMPACTOR

816K 836K 816

WHEEL LOADER

972M 950M 962M 972M XE 966M XE 988K 980M 938M 926M 966M 930M 982M

WHEELED EXCAVATOR

M313-07 M314 M322 M320 M318 M316 MH3040 M314-07

INDUSTRIAL ENGINE

C9.3B C18 C13 C15 C9.3

WHEEL SCRAPER

637K

TRUCK

772G OEM 770G 772G

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced