Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBrooms487-8492: BA25 Manual
HomeAttachmentsBrooms487-8492: BA25 Manual
487-8492: BA25 Manual

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Brand: Cat

Product Images
487-8492: BA25 Manual
487-8492: BA25 Manual

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 487-8492

Units of Measure

USMetric
Overall Width: 106.3 in
Overall Width: 2700 mm
Sweeping Width: 98.4 in
Sweeping Width: 2500 mm
Brush Diameter: 27.6 in
Brush Diameter: 700 mm
Required Hydraulics: Standard Flow
Height: 51.2 in
Height: 1300 mm
Length: 1550 mm
Length: 61 in
Weight: 1027.4 lb
Weight: 466 kg
Optimal Hydraulic Flow: 40-150 L/min 11-40 gpm)
Optimal Hydraulic Pressure: 150-205 bar (2176-2973 psi)
Motor Displacement: 11.9 in³/rev
Motor Displacement: 195 cm³/rev
Brush Speed at Maximum Flow: 380 rpm
Sweeping Width - Angled (± 30 Degrees): 85.2 in
Sweeping Width - Angled (± 30 Degrees): 2165 mm
Overall Width - Angled (± 30 Degrees): 95.8 in
Overall Width - Angled (± 30 Degrees): 2434 mm
Drive Method: Direct Drive
Interface Type: Tool Interface
View More
Compatible Models for part number 487-8492

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced