Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth488-1089: Penetration Plus Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth488-1089: Penetration Plus Tip
488-1089: Penetration Plus Tip

J800 CapSure™ Penetration Plus Tip

Brand: Cat

Product Images
488-1089: Penetration Plus Tip
488-1089: Penetration Plus Tip
488-1089: Penetration Plus Tip
488-1089: Penetration Plus Tip
488-1089: Penetration Plus Tip
488-1089: Penetration Plus Tip
Contact your dealer for replacement options.

J800 CapSure™ Penetration Plus Tip

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 488-1089

Units of Measure

USMetric
Material: Alloy Mixed: Metal
Wear or Durability: Arm
Overall Length (in): 20.276
Size: J800
Rear Width (mm): 290.8
Front Width (in): 6.693
Front Width (mm): 170.0
Shape: Penetration Plus
Rear Width (in): 11.449
Series: Capsure J Series
Rear Height (mm): 240.0
Overall Length (mm): 515.0
Rear Height (in): 9.449
View More
Compatible Models for part number 488-1089

WHEEL LOADER

994 994F 994D 994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced