Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineValve TrainEngine Brakes488-5391: Pedal Assembly
Home
EngineValve TrainEngine Brakes
488-5391: Pedal Assembly
488-5391: Pedal Assembly

Cat® Pedal Assembly (45 Degrees)

Brand: Cat

Product Images
488-5391: Pedal Assembly
488-5391: Pedal Assembly
488-5391: Pedal Assembly
488-5391: Pedal Assembly
488-5391: Pedal Assembly

Cat® Pedal Assembly (45 Degrees)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 488-5391
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 488-5391

Units of Measure

USMetric
Material Description: Plastic
Length (mm): 196.1
Width (mm): 95.7
Connector Type: 3 pin
Length (in): 7.72
Width (in): 3.76
Material: Nylon, 6, 6/12, 6/6 Plastic
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 488-5391

WHEEL TRACTOR

627H 623H 621H

ARTICULATED TRUCK

745C 725C 730 EJECTOR 725 730C2 740C 740B 725C2 735C 740 GC 735B 745 730 730C 735

ASPHALT PAVER

AP500F AP-1055F AP655F AP-1000F AP600F AP555F

TRUCK

772G 793F AC 793F CMD 793F OEM 793F XQ 795F XQ 797F 793F 795F AC 794 AC 777G

EJECTOR TRUCK

740 730C2 EJ 740B 730C

OFF HIGHWAY TRUCK

794 AC 793F 798 AC 785 798 796 AC

WHEEL DOZER

844 854K 854 844K

WHEEL LOADER

972M XE 966F II 993K 966M XE 928H 924H 972M 992K 980M 928HZ 966F 966L 930H 930K 966M 994K 924HZ 930M 994H 962K 950M 950L 962M 990K 982M 990 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert