Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home488-5979: Rim
Home488-5979: Rim
488-5979: Rim

Cat® Roller Rim 14.5mm Tread Diameter, 58mm Tread Width, 250mm Wide

Brand: Cat

Product Images
488-5979: Rim
488-5979: Rim
488-5979: Rim
488-5979: Rim
488-5979: Rim

Cat® Roller Rim 14.5mm Tread Diameter, 58mm Tread Width, 250mm Wide

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 488-5979

Units of Measure

USMetric
Width (mm): 250.0
Width (in): 9.843
Flange Thickness (in): 3,937.008
Tread Diameter (in): 0.571
Inner Flange Diameter (in): 8.673
Inner Flange Diameter (mm): 220.3
Tread Diameter (mm): 14.5
Material: Structural Steel,Gray (Flake) Iron,Low Alloy Steel
Flange Thickness (mm): 99,999.99
Thread Size (in): 0
Bore Diameter (mm): 220.3
Inside Diameter (mm): 220.3
Tread Width (in): 2.283
Thread Size (mm): M16
Inside Diameter (in): 8.673
Outside Diameter (in): 18.842
Outer Flange Diameter (mm): 478.6
Material Description: Steel
Outside Diameter (mm): 478.6
Tread Width (mm): 58
Bore Diameter (in): 8.673
Outer Flange Diameter (in): 18.843
View More
Compatible Models for part number 488-5979

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced