Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBale Grabs489-0075: 2133 mm (84 in)
Home
AttachmentsBale Grabs
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)

Cat® Bales Grabs safely grab, carry and place square or round baled material.

Brand: Cat

Product Images
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)
489-0075: 2133 mm (84 in)

Cat® Bales Grabs safely grab, carry and place square or round baled material.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
481-3668: 2.4 m (8 ft), Skid Steer Coupler
481-3668: 2.4 m (8 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.

Check Price
218-3178: A23, Skid Steer Coupler
218-3178: A23, Skid Steer Coupler

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural andlandscaping applications.

Check Price
264-9400: BR118
264-9400: BR118

Cat® Brushcutters are used to clear land and overgrowth.

Check Price
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Check Price
475-6080: 1140 mm (45 in), Dual Tine
475-6080: 1140 mm (45 in), Dual Tine

Cat® Bale Spears are ideal for hay bales, both round and square as well as other baled material in agriculture applications.

Check Price
479-8086: 3.05 m (10 ft)
479-8086: 3.05 m (10 ft)

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Check Price
219-7706: A41, Skid Steer Coupler
219-7706: A41, Skid Steer Coupler

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural andlandscaping applications.

Check Price
493-2259: BU118
493-2259: BU118

Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.

Check Price
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
218-3178
218-3178: A23, Skid Steer Coupler
Check Price
264-9400
264-9400: BR118
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
475-6080
475-6080: 1140 mm (45 in), Dual Tine
Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
493-2259
493-2259: BU118
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert