Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drives489-0567: Bearing Assembly-Roller
HomeDrivetrainFinal DriveFinal Drives489-0567: Bearing Assembly-Roller
489-0567: Bearing Assembly-Roller

Cat® Tapered Roller Bearing (Single Row)

Brand: Cat

fallback-image
489-0567: Bearing Assembly-Roller

Cat® Tapered Roller Bearing (Single Row)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 489-0567

Units of Measure

USMetric
Inside Diameter (in): 2.7559
Inside Diameter (mm): 70.0
Outside Diameter (in): 4.921
Outside Diameter (mm): 125.0
Width (in): 1.614
Width (mm): 41.0
Material: Carbon Steel
View More
Compatible Models for part number 489-0567

WHEELED EXCAVATOR

M323F M318F

EXCAVATOR

M315F M317F M318F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced