Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home489-1053: Hex Head Bolt
Home489-1053: Hex Head Bolt
489-1053: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
489-1053: Hex Head Bolt
489-1053: Hex Head Bolt
489-1053: Hex Head Bolt
489-1053: Hex Head Bolt
489-1053: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 489-1053

Units of Measure

USMetric
Bolt Length (in): 0.75
Bolt Length (mm): 19.05
Bolt Type: Hex Head
Head Height (in): 0.23
Grip Length (in): 0.125
Drive (in): 9/16
Grip Length (mm): 3.18
Material: BRASS,Alloy Brass
Thread: Coarse
Thread Size (in - TPI) (in): 3/8-16
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Brass Bronze Copper
Thread Size (mm): 0.375
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 489-1053

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced