Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws489-1805: M24-3 x 210mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws489-1805: M24-3 x 210mm Hex Head Bolt
489-1805: M24-3 x 210mm Hex Head Bolt

Cat® Metric Hex Head Bolt, M24x3 X 210mm

Brand: Cat

Product Images
489-1805: M24-3 x 210mm Hex Head Bolt
489-1805: M24-3 x 210mm Hex Head Bolt
489-1805: M24-3 x 210mm Hex Head Bolt
489-1805: M24-3 x 210mm Hex Head Bolt
489-1805: M24-3 x 210mm Hex Head Bolt

Cat® Metric Hex Head Bolt, M24x3 X 210mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 489-1805

Description:
Hex head bolts like part # 489-1805 have six flat sides that allow them to be installed with wrenches or standard inch and metric sockets. Hex bolts are available in different finishes and grades for various applications.

Attributes:
• Metric hex head bolt
• Coating: Zinc Flake
• Thread: M24x3
• Length: 210mm
• Drive Size: 36mm
• Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
• Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force
• Coatings that meet special requirements for different applications

Application:
Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

View More
Specifications for part number 489-1805

Units of Measure

USMetric
Bolt Length (in): 8.268
Bolt Length (mm): 210.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 5.394
Grip Length (mm): 137.0
Material: Steel,Low Alloy Steel,Alloy Zinc
Thread Size (dia x pitch) (mm): M24x3
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M24
Locking Feature: None
View More
Compatible Models for part number 489-1805

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced