Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsGuarding489-5107: Cab Guard, Overhead
Home
Upgrade & Repair KitsUpgrade KitsGuarding
489-5107: Cab Guard, Overhead
489-5107: Cab Guard, Overhead

Adds protection for working in applications with debris.

Brand: Cat

Product Images
M16-2 x 120mm Hex Head Bolt
20.50mm Internal Diameter Steel Spacer
M16-2 x 140mm Hex Head Bolt
M16 ID Steel Flat Washer
1703mm Long Cabin Overhead Guard
3mm Thick Spacer Washer
Warning Film Label
489-5107: Cab Guard, Overhead

Adds protection for working in applications with debris.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

447-1703: M16-2 x 120mm Hex Head Bolt
447-1703: M16-2 x 120mm Hex Head BoltQuantity: 2
8V-1715: 20.50mm Internal Diameter Steel Spacer
8V-1715: 20.50mm Internal Diameter Steel SpacerQuantity: 2
453-2840: M16-2 x 140mm Hex Head Bolt
453-2840: M16-2 x 140mm Hex Head BoltQuantity: 2
451-2175: M16 ID Steel Flat Washer
451-2175: M16 ID Steel Flat WasherQuantity: 4
372-9565: 1703mm Long Cabin Overhead Guard
372-9565: 1703mm Long Cabin Overhead GuardQuantity: 1
090-8865: 3mm Thick Spacer Washer
090-8865: 3mm Thick Spacer WasherQuantity: 6
219-0305: Warning Film Label
219-0305: Warning Film LabelQuantity: 1
Showing 1 to 7 of 7
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert