Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsBuckets - Medium Wheel Loader490-3060: 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge
Home
AttachmentsBuckets - Medium Wheel Loader
490-3060: 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge
490-3060: 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Brand: Cat

Product Images
490-3060: 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge
490-3060: 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge
490-3060: 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge
490-3060: 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge
490-3060: 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge
490-3060: 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge
490-3060: 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge
490-3060: 2.5 m3 (3.2 yd3), Pin On, Bolt-On Cutting Edge

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
525-7237
525-7237: 2.1 m3 (2.7 yd3), Pin On, Bolt-On Cutting Edge
Check Price
345-2820
345-2820: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge
Check Price
417-4905
417-4905: 3.5 m3 (4.5 yd3), Pin On, Bolt-On Cutting Edge
Check Price
466-2253
466-2253: 2.7 m3 (3.5 yd3), Pin On, Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert