Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals491-3142: Press-in-Place Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals491-3142: Press-in-Place Seal
491-3142: Press-in-Place Seal

Press-in-Place Seal (Gasket, PIP)

Brand: Cat

Product Images
491-3142: Press-in-Place Seal
491-3142: Press-in-Place Seal
491-3142: Press-in-Place Seal
491-3142: Press-in-Place Seal
491-3142: Press-in-Place Seal

Press-in-Place Seal (Gasket, PIP)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 491-3142

Units of Measure

USMetric
Cross Section Height (mm): 5.3
Cross Section Height (in): 0.21
Cross Section Width (mm): 2.5
Cross Section Width (in): 0.1
Material: Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel or coolant.
View More
Compatible Models for part number 491-3142

LOAD HAUL DUMP

R2900 XE

WHEEL LOADER

988K XE 988 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced