Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home493-1860: 2.9 m3 (3.8 yd3), Fusion™ Coupler, Welded-On Teeth
Home493-1860: 2.9 m3 (3.8 yd3), Fusion™ Coupler, Welded-On Teeth
493-1860: 2.9 m3 (3.8 yd3), Fusion™ Coupler, Welded-On Teeth

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Brand: Cat

Product Images
493-1860: 2.9 m3 (3.8 yd3), Fusion™ Coupler, Welded-On Teeth
493-1860: 2.9 m3 (3.8 yd3), Fusion™ Coupler, Welded-On Teeth

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 493-1860

We are still working on adding a specification for this part.

Compatible Models for part number 493-1860

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced